K Series Control Valve
The Types K1 and K4 Control Valves are flow to open, globe style, pneumatic diaphragm control valves. The pneumatic actuator can be arranged to operate with either air to close or air to open control. A controller sensing the controlled variable provides a signal to the actuator of the control valve to obtain the desired control.
Type K3 control valve is designed for economical control of steam, water, gas and process applications in typical institutional, commercial and industrial processes. Type K3 is a three-way valve available with either a direct or reverse acting actuator that meets most mixing or diverting application requirements.