Regulators
Spence regulator portfolio offers the maximum in application and selection flexibility, with regulators up to 12 inches in cast iron and cast steel. The pilots are used to control pressure, temperature, differential pressure or back pressure either mechanically or with a pneumatic pilot. Spence Regulators are used extensively for heating systems in buildings, institutions and district heating system as well as major industrial plant.