Piping specialties to suit a broad spectrum of applications.
Products
Big Block UMT Piping Specialties
Type UMTVS-BB is a universal mount connector block with integral strainer, blowdown valve, test ports and dual isolation valves combined in one “Big-Block”.
Muffling Orifice reduces the generation of pressure regulator noise at its source. It provides an economical means of attenuating high flow noise by 6 to 12 dBA. The Muffling Orifice consists of a steel plate with primary orifices to which is welded a stainless steel plate with secondary orifices. It is engineered for each individual application to maximize noise reduction without reducing regulator capacity.
Type SUG uniflex union assembly replacement parts kit includes 10 spiral-wound gaskets. Type SUGR uniflex union assembly replacement parts kit includes 10 spiral-wound gaskets and 10 retainer rings. Gaskets are designed for use in the uniflex union assembly and can accommodate ten unions.
The Type VB vacuum breaker is a simple device, which provides a dependable means of relieving an unwanted vacuum condition. The rugged brass body construction provides for long life. With three different NPT sizes available, installation is simple.