T61 Series Pneumatic Temperature Controller
The T61 Series Temperature Controller is ideal for wide ranging, fast changing loads on instantaneous heaters and other difficult process applications. The cascade principle, normally used only on instrument type regulators, is the basis for this design. T61 Series, used with a properly selected A Series Pilot or Control Valve, continuously adjusts a pressure regulator to the required heater pressure. This action, coupled with the fast response of a bimetallic thermostat, gives exceptional results. Added convenience and economy results from the wide (200°F / 93°C) adjustable range and the low air consumption (0.35 cfm / 0.59 m3 /h). These controllers have adjustable proportional band as well as over temperature protection.