CDH Series Sanitary Thermostatic Steam Trap
The CDH Series steam traps are balanced pressure design with Inconel® welded bellows capable of releasing condensate within 10°F / -12°C of saturated pressure. All other interior wetted components are of 316L stainless steel. It has an interior body finish of at least 20 µ in. Ra and exterior body finish of at least 32 µ in. Ra. Trap utilizes sanitary body clamp allowing disassembly for inspection or cleaning and be entirely self draining in horizontal or angle piping configuration. Trap end connections are standard tri-clamp. Thermostatic actuator employs a conical valve lapped to the seat. Traps have SLR orifice where drainage at saturated temperatures is required.