A Series Steam Trap
A Series Stem trap shall be of balanced pressure design with stainless steel welded actuator capable of discharging within 10°F of saturated temperature. Where greater sensitivity is required, SLT orifice and Sterilizer trim shall be available to allow condensate evacuation at or near saturated temperatures. Thermostatic actuator shall employ a conical valve lapped in matched sets with the seat ring assuring tight shut off. A minimum of two orifice sizes with the seat shall be available allowing for custom capacity sizing. Trap shall be bronze bodied suitable for pressures through 200 psig and available in 1/2" through 1" NPT connections.